The following tables list the resource utilization of the low-power and
Normal demo designs after Synthesis and Place and Route. These values may vary for
different Libero runs, settings, and seed values.
Table 1-5. Resource Utilization for Low-Power Demo| Type | Used | Total | Percentage |
|---|
| 4LUT | 186382 | 299544 | 62.22 |
| DFF | 180140 | 299544 | 60.14 |
| I/O Register | 0 | 510 | 0.00 |
| Logic Element | 189750 | 299544 | 63.35 |
Table 1-6. Resource Utilization for Normal Demo| Type | Used | Total | Percentage |
|---|
| 4LUT | 186182 | 299544 | 62.16 |
| DFF | 198484 | 299544 | 66.26 |
| I/O Register | 0 | 510 | 0.00 |
| Logic Element | 208219 | 299544 | 69.51 |