1.2 Design Requirements
(Ask a Question)The following table lists the hardware and software requirements to run the demo.
| Requirement | Version |
|---|---|
| Hardware | |
| MPF300T-EVAL-KIT | Revision D or later |
| Host PC | Windows® 10 |
| Software | |
| Libero® SoC | Refer to the
readme.txt file provided in the design files for the
software versions used with this reference design. |
| FlashPro Express | |
Important: Libero® SmartDesign and configuration
screen shots shown in this guide are for illustration purpose only. Open the Libero design
to see the latest updates.