The base station software is continuously monitoring for incoming packets via Bluetooth Low Energy and UHF. Upon receiving a packet, the system decodes and verifies its validity.
To monitor validity, observe the outputs on the virtual COM port or check the Light Emitting Diode (LED) indicators:
Green LED indicates a valid packet
Red LED indicates an invalid packet
Blue LED indicates a learning state
To activate the Learning mode, press the SW2 button. Otherwise, the system considers the seed packages invalid.Figure 5-2. Flow Diagram