4.5 Polling Setup
Figure 5-9 illustrates the Polling tab. There are 16 settings for defining the Polling Configuration behavior. This tab is divided into the following sections:
- Polling Array
- Defines up to 16 polling configurations
- Selects the service and channel for each configuration
- Selects additional parameters for each configuration: Path selection, RF calibration, Voltage Controlled Oscillator (VCO) tuning and more
- Polling Timer Control
- Selects the clock source
- Defines the polling cycle
- Self Check Control
- Defines the check interval
- Defines the check functions