4.1 System Init Configuration Setup
The System and Operation modes of the ATA8510 device at start-up are set up from the System Init tab. Figure 5-1 illustrates the System Init tab, which is divided into the following sections:
- System Configuration
- XTO Frequency
- Clock configuration
- Power configuration for VS and the power amplifier
- Watchdog Timer control
- Sleep Mode
- Optional Customer Init Function Pointer (calling address)
- SPI settings
- RX Active Pin (PB7)
- Internal Interrupts
- SRAM Service Initialization for Service 3 and Service 4
- Calibration at System Start
- XTO Temperature Calibration
- Operating Mode after System Start
- Operation Mode
- Mode settings