4.2 Service Setup
Figure 5-2 illustrates the Services tab for configuring each of the five services for the RX mode, and Figure 5-5 illustrates the TX mode. These settings are independent of each other. The EEPROM contains Service 0, Service 1 and Service 2, whereas, the SRAM contains Service 3 and Service 4.
Each service is divided into the following sections:
- Frequencies (RX/TX)
- Settings for channels “Ch 0”, “Ch 1” and “Ch 2”.
- RX tab
- Path A settings for WUP, SFID, SOT, EOT and more.
- Path B settings for WUP, SFID, SOT, EOT and more.
- TX tab
- Path A settings for TX Buffered Mode, TX Filter and more.
- Path B settings for TX Buffered Mode, TX Filter and more.
The Services (2) tab continues the Service Settings for the RX mode along with the General Setting for the ID Check Configuration common to all services:
- ID Byte X (X value ranges from 0-17) – Defines up to 18 ID configurations
- Number of Enabled IDs – Selects Number of Enabled IDs