4.3 Events Setup
Figure 5-7 illustrates the Events tab. The Service Events section sets the Event Configuration for each of the five services. The General Events section sets common events for all services and also sets the polarity of the event pin. This tab is divided into the following sections:
- Service Events
- Path A settings for RX and TX events
- Path B settings for RX and TX events
- General Events (common for all Services)
- Power Events settings
- System Events settings
- Command Ready (CMD_RDY) events settings