Introduction
The ATSAMR30M18A is an IEEE® 802.15.4™-2003/2006/2011-compliant RF module for the sub-1 GHz ISM bands, such as 868 MHz (Europe) and 915 MHz (North America), optimized for low-power applications. This module combines the ATSAMR30E18A SiP (System in Package), 16 MHz crystal oscillator, discrete balun, lumped element harmonic reject filter and required RF shielding in a compact 12.7 mm x 11.0 mm design. The module as implemented on the Xplained Pro development board has passed regulatory approvals with chip antenna or SMA connectorized monopole antenna.
This data sheet provides only a brief overview of the necessary sections of the module. For a detailed description of each peripheral, refer to the ATSAMR30E18A Data Sheet.