1 Ordering Information and Module Marking
The following table provides the ordering details for the ATSAMR30M18A module.
| Model Number | Ordering Code | Package Dimension | Number of Pins | Description | Regulatory Approval |
|---|---|---|---|---|---|
| ATSAMR30M18A | ATSAMR30M18A-I/RMxxx | 12.7mm x 11mm x 2.71mm | 25 | SAM R30 Module in Tray package | FCC, ISED, CE |
| ATSAMR30M18AT-I/RMxxx | SAM R30 Module in Tape and Reel package |