16 Document Revision History
| Revision | Date | Section | Description |
|---|---|---|---|
| C | 11/2022 | Introduction | Removed support for Chinese band |
| Features | Removed support for Chinese and Japanese bands | ||
| AT86RF212B Transceiver Circuit Description | Removed support for Chinese band | ||
| TX Output Power | Removed support for Chinese band | ||
| TX Power Ramping | Removed support for Chinese band | ||
| RF Channel Selection | Removed support for Chinese band | ||
| Receiver Characteristics | Updated the section | ||
| B | 07/2021 | Spreading, Modulation and Pulse Shaping | Editorial updates |
| Application Reference Design |
| ||
| Footprint | Updated Recommended Base Board Footprint | ||
| Approved Antennas | Updated the antenna details | ||
| Approved Antennas | Updated antenna details for FCC | ||
| Module Integration in the Host Product | Added new section | ||
| Helpful Websites | Updated the section | ||
| Europe | Updated the CE certification details | ||
| Labeling and User Information Requirements | Updated the date of amendment for RSS-Gen | ||
| A | 12/2018 | Document | Initial release |
Note: Microchip is aware that some terminologies used in the technical documents and
existing software codes of this product are outdated and unsuitable. This document may
use these new terminologies, which may or may not reflect on the source codes, software
GUIs, and the documents referenced within this document. The following table shows the
relevant terminology changes made in this document.
| Old Terminology | New Terminology | Section |
|---|---|---|
| LIN Slave | LIN Client | Features is updated with the new terminology. |
| Slave SPI | Client SPI | Interconnection between SAM L21 and AT86RF212B within ATSAMR30E18A SiP is updated with the new terminology. |
| Master SPI | Host SPI | |
| Master output | Host output | |
| Master input | Host input | |
| SPI (Slave) | SPI (Client) | AT86RF212B Transceiver Circuit Description is updated with the new terminology. |
| Master clock | Host clock | Frame Buffer is updated with the new terminology. |
| SPI_Slave | SPI_Client | Frame Transmit Procedure is updated with the new terminology. |