4 Pinout Information

The ATSAMR30M18A module pin assignment is shown in the following figure.

Figure 4-1. ATSAMR30M18A Module Pin Assignment

The module pin assignment is shown in the following table. The SiP pin column is a reference to the ATSAMR30E18 datasheet (ATSAMR30E18A).

Table 4-1. ATSAMR30M18A Module Pin Assignment
ModuleSAMR30E
Pin No.Pin NamePossible Peripheral Function(1)SiP PinPin Description
J1PA24UART5_Tx22EXTINT[12], SERCOM3 or 5/PAD[2], TC1/WO[0], TCC1/WO[2], USB/DM, CCL2/IN[2]
J2PA25UART5_Rx23EXTINT[13], SERCOM3 or 5/PAD[3], TC1/WO[1], TCC1/WO[3], USB/DP, CCL2/OUT
J3PA14UART2_Tx15EXTINT[14], SERCOM2/PAD[2], TC4/WO[0], TCC0/WO[4], GCLK/IO[0]
J4PA15UART2_Rx16EXTINT[15], SERCOM2/PAD[3], TC4/WO[1], TCC0/WO[5], GCLK/IO[1]
J5GND—3, 6, 11, 14, 28Ground
J6PA16(2)SPI1_MISO17EXTINT[0], PTC_X[4], SERCOM1 or 3/PAD[0], TCC2/WO[0], TCC0/WO[6], GCLK/IO[2], CCL0/IN[0]
J7PA17(2)SPI1_SS18EXTINT[1], PTC_X[5], SERCOM1 or 3/PAD[1], TCC2/WO[1], TCC0/WO[7], GCLK/IO[3], CCL0/IN[1]
J8PA18SPI1_MOSI19EXTINT[2], PTC_X[6], SERCOM1 or 3/PAD[2], TC4/WO[0], TCC0/WO[2], AC/CMP[0], CCL0/IN[2]
J9PA19SPI1_SCK20EXTINT[3], PTC_X[7], SERCOM1 or 3/PAD[3], TC4/WO[1], TCC0/WO[3], AC/CMP[1], CCL0/OUT
J10PA27GPIO25EXTINT[15], GCLK/IO[0]
J11PA28GPIO27EXTINT[8], GCLK/IO[0]
J12VDD—4, 24, 30Power (VDDANA, VDDIO, VDDIN)
J13GNDGND3, 6, 11, 14, 28Ground
J14RESET#nRST26CPU Reset
J15PA30SWCLK31EXTINT[10], SERCOM1/PAD[2], TCC1/WO[0], CM0P/SWCLK, GCLK/IO[0], CCL1/IN[0]
J16PA31SWDIO32EXTINT[11], SERCOM1/PAD[3], TCC1/WO[1], SWDIO(3), CCL1/OUT
J17PA06AIN[6]7EXTINT[6], EXTWAKE[6], AC_AIN[2], ADC_AIN[6], PTC_Y[4], SERCOM0/PAD[2], TCC1/WO[0], CCL0/IN[2]
J18PA07GPIO8EXTINT[7], EXTWAKE[7], AC_AIN[3], ADC_AIN[7], SERCOM0/PAD[3], TCC1/WO[1], CCL0/OUT
J19PA08(2)I2C2_SDA9NMI, ADC_AIN[16], PTC_X[0] or Y[6], SERCOM0 or 2/PAD[0], TCC0/WO[0], TCC1/WO[2], CCL1/IN[0]
J20PA09(2)I2C2_SCL10EXTINT[9], ADC_AIN[17], PTC_X[1] or Y[7], SERCOM0 or 2/PAD[1], TCC0/WO[1], TCC1/WO[3], CCL1/IN[1]
J21GND—3, 6, 11, 14, 28Ground
J22GND—3, 6, 11, 14, 28Ground
J23RF OUTRFP, RFN12,1350 ohm single-ended RF Output
J24GND—3, 6, 11, 14, 28Ground
J25GND—3, 6, 11, 14, 28Ground
Note:
  1. The peripheral function indicated in this column is based on the reference design. This is one of the possibilities as each ATSAMR30E18A pin supports several multiplexed peripheral functions mentioned in the Pin description column.
  2. Only these pins can be used for the SERCOM I2C mode: PA08, PA09, PA16 and PA17.
  3. This function is only activated in the presence of a debugger.