15 Reference Documentation
The following table provides the set of collateral documents to ease integration and device ramp.
| Title | Content |
|---|---|
| IEEE Standard 802.15.4™–2003 | Wireless Medium Access Control (MAC) and Physical Layer (PHY) Specifications for Low-Rate Wireless Personal Area Networks (WPANs). |
| IEEE Standard 802.15.4™–2006 | Wireless Medium Access Control (MAC) and Physical Layer (PHY) Specifications for Low-Rate Wireless Personal Area Networks (WPANs). |
| IEEE Standard 802.15.4c™–2009 |
Wireless Medium Access Control (MAC) and Physical Layer (PHY) Specifications for Low-Rate Wireless Personal Area Networks (WPANs): Amendment 2: Alternative Physical Layer Extension to support one or more of the Chinese 314-316 MHz, 430-434 MHz and 779-787 MHz bands. |
| IEEE Standard 802.15.4™–2011 | Low-Rate Wireless Personal Area Networks (WPANs). |
| ATSAMR30E18A Data Sheet | IEEE 802.15.4 Sub-GHz System in Package Datasheet. |
| ATSAMR30M18A Product Page | SAMR30 module’s product page |
| SAMR30 Module Xplained Pro Design Documentation | Provides the complete design documentation of the reference board. |
| ATSAMR30M Sensor Board Design Documentation | Provides the complete design documentation of the reference board. |
| Solder Reflow Recommendation | Provides guidelines for the reflow process in soldering the module to the customer’s design. |