3 Module Block Diagram
The ATSAMR30M18A module contains ATSAMR30E18A SiP, 16 MHz crystal, discrete Balun and lumped element Harmonic Filter.
The following figure shows the block diagram of the ATSAMR30M18A module.
The ATSAMR30E18A SIP consists of two vertically
integrated silicon dies:
- SAM L21 ARM Cortex M0+ based microcontroller
- AT86RF212B low-power, low-voltage
700/800/900 MHz transceiver
The local communication and control interface is wired within the package. Key I/O external signals are exposed as I/O pins.