3.4.12 Audio Class D
The SAM9X75-Curiosity board embeds a mono/single-ended channel Class D audio output.
The following figure shows the Audio Class D schematic.
Warning: The threshold of the featured transistor bridge
Q9 (SI3552DV-T1-GE3) implemented on the audio output is too high, which results in a
signal distortion. For best audio quality, we recommend replacing Q9 with either of
these footprint-compatible alternates: FDC6327C (Fairchild/Onsemi) or BSL215CH
(Infineon).
The following table shows the Audio Class D signal description.
| PIO | Signal Name | Signal Description |
|---|---|---|
| PA18 | CLASSD_L0 | High side PMOS control |
| PA19 | CLASSD_L1 | Low side NMOS control |