3.4.6 Gigabit Ethernet Interface
The SAM9X75-Curiosity board embeds a modular Ethernet PHY system (Gigabit Ethernet Interface through SODIMM connector) that enables different PHYs and switches to be plugged into the board. This interface is set up to use one Reduced Gigabit Media-Independent Interface (RGMII), a PTP interface, SERDES interfaces and an I²C bus interface with GPIO.
The same connector also provides an SPI communication bus for compatible daughter boards. In order to enable the SPI communication, jumper JP5 needs to be connected between positions two and three of the J11 header.
The following figure shows the Gigabit Ethernet interface.
The following table shows the Gigabit Ethernet interface signal description.
| Pin No. | PIO | Signal Name | Signal Description |
|---|---|---|---|
| 1, 3, 5 | – | 5V_MAIN | 5V |
| 2, 4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30, 37, 43, 51, 52, 55, 56, 60, 61, 67, 68, 72, 73, 76, 79, 80, 84, 85, 91, 92, 95, 96, 99, 100, 103, 104, 106, 107, 108, 110, 111, 112, 114, 115, 116, 118, 119, 120, 122, 123, 124, 126, 127, 128, 130, 131, 132, 134, 135, 136, 138, 139, 140, 142, 143, 144, 145, 146, 149, 151, 155, 159, 163, 167, 171, 175, 179, 183, 187, 191, 195, 199, 203 | – | GND | Ground |
| 9, 11, 13 | – | VDD_3V3_B | 3.3V |
| 17, 19, 21 | – | VDD_2V5_B | 2.5V |
| 25, 27, 29 | – | VARIO_ETH | 3.3V |
| 31 | PC23 | GIGABIT_SPI_MISO | SPI Host Input Signal |
| 32 | – | GIGABIT_ETH_ PHYID | Pull-Down |
| 33 | PC22 | GIGABIT_SPI_MOSI | SPI Host Output Signal |
| 34 | – | GIGABIT_ETH_MDETECT | Pull-Up |
| 35 | PC26 | GIGABIT_SPI_SCK | SPI Clock Signal |
| 38 | PC25 | GIGABIT_SPI_NPCS0 | SPI Chip Select signal |
| 39 | PC1 | GIGABIT_ETH_I2C_CLK_PC1 | TWI Clock |
| 41 | PC0 | GIGABIT_ETH _I2C_DATA_PC0 | TWI Data |
| 42 | NRST or PC25 | NRST or NRST_OUT | Reset |
| 45 | PB10 | GIGABIT_ETH_MDC | Management Data Clock |
| 47 | PB9 | GIGABIT_ETH_MDIO | Management Data Input/Output |
| 49 | PD5 | GIGABIT_ETH_IRQ_N | Interrupt |
| 53 | – | RGMII_25MHZ | Clock 25 MHz |
| 62 | PB2 | GIGABIT_ETH_125CK | 125 MHz Clock |
| 93 | PB7 | RGMII_TXCTL/GMII_TXEN | Transmit Enable or Transmit Control |
| 97 | PB6 | RGMII_TXC-TXCK/GMII_TXCLK | Transmit Clock |
| 101 | PB13 | RGMII_TXD0/GMII_TXD0 | Transmit Data 0 |
| 105 | PB14 | RGMII_TXD1/GMII_TXD1 | Transmit Data 1 |
| 109 | PB4 | RGMII_TXD2/GMII_TXD2 | Transmit Data 2 |
| 113 | PB5 | RGMII_TXD3/GMII_TXD3 | Transmit Data 3 |
| 117 | PB3 | RGMII_RXCTL/GMII_RXDV | Receive Control or Receive Data Valid |
| 121 | PB8 | RGMII_RXC-RXCK/GMII_RXCLK | Receive Clock |
| 125 | PB11 | RGMII_RXD0/GMII_RXD0 | Receive Data 0 |
| 129 | PB12 | RGMII_RXD1/GMII_RXD1 | Receive Data 1 |
| 133 | PB0 | RGMII_RXD2/GMII_RXD2 | Receive Data 2 |
| 137 | PB1 | RGMII_RXD3/GMII_RXD3 | Receive Data 3 |