4.2.2.4 MSS Peripheral Soft Resets
(Ask a Question)Each MSS peripheral has a soft reset register (SOFT_RESET_CR) bit associated with it in the MSS system registers and this bit must be written to “1” and then “0” to allow the peripheral to be used. When the MSS is reset, all these resets are asserted.
| ADDR | Register | Field | Bit | Type | Reset value |
|---|---|---|---|---|---|
| x88 | SOFT_RESET_CR | ENVM | 0 | RW | 0x0 |
Following is the exception for MSS peripheral soft resets:
MSS GPIO Soft Reset: Each of the three MSS GPIO blocks can be configured to be reset by MSS warm reset or by the MSS GPIO reset signal from the fabric (if the device is programmed).
If configured to use the MSS warm reset (the default configuration), then they are also reset by MSS GPIO soft reset registers in the MSS system registers.
If configured to use the GPIO fabric reset, the MSS GPIO registers state are unaffected by writes to the MSS GPIO soft reset registers. However, these MSS GPIO registers are reset during the handling of the MSS warm reset event by the System Controller firmware.