4.2.2.1 MSS Soft Reset
(Ask a Question)An MSS_RESET_CR soft reset register can be written with a specific value via the application code in order to fully reset the MSS. The following table lists the MSS Soft Reset register names and their descriptions.
| Register Name | Type | Default Value | Field Description | |
|---|---|---|---|---|
| 31:16 | Reserved | RO | 0x0000 | Reserved |
| 15:0 | RESET_VALUE | RW | 0x0000 | When written, 16'hDEAD causes a full MSS reset. The reset clears this register. The register may be written to any value but only a value of 16'hDEAD causes the reset to happen. |