3.7 Power-up and Run-Time Configuration Summary
Table 3-14 summarizes whether a particular option is run-time configurable.
| Configuration | Power-up or Run-Time |
|---|---|
| Sensor enable or disable | Power-up only |
| Single-Button mode enabled or disabled | Both power-up and run-time |
| Easy Tune | Power-up only |
| CFGx | Both power-up and run-time Note: During Single-Button mode, if any sensor is in detect, CFGx pins
are not read and configurations are not updated. |
| Tune Data | Power-up only |