6.3 Write Enable (WREN) and Write
                        Disable (WRDI)
Enabling and disabling writing to the STATUS register and EEPROM array is accomplished through
                                    the Write Enable (WREN) and Write Disable
                                                (WRDI) instructions. These
                                    functions change the status of the WEL bit in the STATUS
                                    register.