8.5.13 CRC Boot Seed
Note: The
CRC-on-boot module uses a 32-bit polynomial, as such the boot block seed spans from
CONFIG16 to CONFIG19, with the MSB of CONFIG16 being the MSB of the seed and the LSB
of CONFIG19 being the LSB of the seed.
Name: | CRC Boot Seed |
Offset: | 30 000Fh |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
BCRCSEED[31:24] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
BCRCSEED[23:16] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
BCRCSEED[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BCRCSEED[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |