8.5.16 CRC Seed
Note: The CRC-on-boot module uses a 32-bit
polynomial, as such the seed spans from CONFIG28 to CONFIG31, with the MSB of
CONFIG28 being the MSB of the seed and the LSB of CONFIG31 being the LSB of the
seed.
Name: | CRC Seed |
Offset: | 30 001Bh |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
CRCSEED[31:24] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CRCSEED[23:16] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CRCSEED[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CRCSEED[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |