8.5.4 CONFIG4
Note:
- The higher voltage setting is recommended for an operation at or above 16 MHz.
Name: | CONFIG4 |
Offset: | 30 0003h |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
XINST | LVP | STVREN | PPS1WAY | ZCD | BORV[1:0] | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit 7 – XINST Extended Instruction Set Enable
Value | Description |
---|---|
1 | Extended Instruction Set and Indexed Addressing mode disabled (Legacy mode) |
0 | Extended Instruction Set and Indexed Addressing mode enabled |
Bit 5 – LVP Low-Voltage Programming Enable
Value | Description |
---|---|
1 | Low-Voltage Programming enabled. MCLR/VPP pin function is MCLR. The MCLRE Configuration bit is ignored. |
0 | HV on MCLR/VPP must be used for programming |
Bit 4 – STVREN Stack Overflow/Underflow Reset Enable
Value | Description |
---|---|
1 | Stack Overflow or Underflow will cause a Reset |
0 | Stack Overflow or Underflow will not cause a Reset |
Bit 3 – PPS1WAY PPSLOCKED One-Way Set Enable
Value | Description |
---|---|
1 | The PPSLOCKED bit can only be set once after an unlocking sequence is executed; once PPSLOCK is set, all future changes to PPS registers are prevented |
0 | The PPSLOCKED bit can be set and cleared as needed (unlocking sequence is required) |
Bit 2 – ZCD ZCD Disable
Value | Description |
---|---|
1 | ZCD disabled, ZCD can be enabled by setting the ZCDSEN bit of ZCDCON |
0 | ZCD always enabled, PMDx[ZCDMD] bit is ignored |
Bits 1:0 – BORV[1:0] Brown-out Reset Voltage Selection(1)
Value | Description |
---|---|
11 | Brown-out Reset Voltage (VBOR) set to 1.90V |
10 | Brown-out Reset Voltage (VBOR) set to 2.45V |
01 | Brown-out Reset Voltage (VBOR) set to 2.7V |
00 | Brown-out Reset Voltage (VBOR) set to 2.85V |