38.11.4 Interrupt Handling
The CAN FD Protocol module allows the application to handle interrupts
efficiently by:
- Implementing a Look-up Table using the C1VEC registers.
- Using the status registers and deciding which interrupt to service first.
The application can also use a combination of these two methods to handle interrupts.