38.11.5 Interrupt Flags
Table 1-13 summarizes all interrupt flags and lists how interrupts are cleared.
| Flags | Registers | Categories | Cleared by Module(1) | Cleared by Application | Read-Only(2) | Description |
|---|---|---|---|---|---|---|
| RFFIF, RFHIF, RFNIF | CxFIFOSTAy | FIFO | X | - | - | RX FIFO |
| TFNIF, TFHIF, TFEIF | CxFIFOSTAy | FIFO | X | - | - | TX FIFO |
| TXQNIF, TXQEIF | CxTXQSTA | TXQ | X | - | - | Transmit Queue |
| RXOVIF | CxFIFOSTAy | FIFO | - | X | - | RX Overrun |
| TXATIF | CxFIFOSTAy, CxTXQSTA | FIFO, TXQ | - | X | - | TX Attempt |
| TEFFIF, TEFHIF, TEFNEIF | CxTEFSTA | FIFO | X | - | - | TEF |
| TEFOVIF | CxTEFSTA | FIFO | - | X | - | TEF Overrun |
| RFIF[3:1] | CxRXIF | Combined | - | - | X | All RX FIFOs |
| TFIF[3:1] | CxTXIF | Combined | - | - | X | All TX FIFOs |
| RFOVIF[3:1] | CxRXOVIF | Combined | - | - | X | All RX FIFO Overruns |
| TFATIF[3:0] | CxTXATIF | Combined | - | - | X | All TX FIFO Attempts |
| RXIF | CxINT | Main | - | - | X | RX |
| TXIF | CxINT | Main | - | - | X | TX |
| RXOVIF | CxINT | Main | - | - | X | RX Overrun |
| TXATIF | CxINT | Main | - | - | X | TX Attempt |
| TEFIF | CxINT | Main | - | - | X | TEF |
| IVMIF | CxINT | Main | - | X | - | Invalid Message |
| WAKIF | CxINT | Main | - | X | - | Wake-up |
| CERRIF | CxINT | Main | - | X | - | CAN Bus Error |
| MODIF | CxINT | Main | - | X | - | Mode Change |
| TBCIF | CxINT | Main | - | X | - | Time Base Counter |
| SERRIF | CxINT | Main | - | X | - | System Error |
Note:
- The flags will be cleared when the condition of the FIFO terminates, initiated by the UINC bit (CxFIFOCONy[8]).
- The flags need to be cleared in the preceding hierarchies.