28.9.5 TUxyTMR (16-bit)
1.Note:
- Writing to this register will change the raw counter value directly. The user must handle the operation correctly to avoid data corruption. There is no safeguard for atomic access. Reading or writing a running counter is not recommended. This register must only be accessed while clocking is disabled.
- The individual bytes in this
multibyte register can be accessed with the following register names:
- TUxyTMRH: Accesses the high byte TUxyTMR[15:8]
- TUxyTMRL: Accesses the low byte TUxyTMR[7:0]
| Name: | TU16yTMR |
| Offset: | 0x38B,0x397 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TMR[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – TMR[15:0] Timer value
| Reset States: |
|
| Name | Description |
|---|---|
RDSEL = 1 |
The raw counter register is read or
written; must only be accessed while clocking is disabled, i.e., when ON =
0 |
RDSEL = 0 |
Reserved. Do not use. |