28.9.8 TUxyCLK

Clock Input Selector
Note:
  1. This register is not available when the module is chained and operated as a Secondary module.
Name: TUxyCLK

Bit 76543210 
    CLK[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – CLK[4:0] Clock Input Selector

Table 28-5. TUxyCLK Clock Input Selections
CLKClock Input
11111CLC8_OUT
11110CLC7_OUT
11101CLC6_OUT
11100CLC5_OUT
11011CLC4_OUT
11010CLC3_OUT
11001CLC2_OUT
11000CLC1_OUT
10111NCO3_OUT
10110NCO2_OUT
10101NCO1_OUT
10100PWM4S1P2_OUT
10011PWM4S1P1_OUT
10010PWM3S1P2_OUT
10001PWM3S1P1_OUT
10000PWM2S1P2_OUT
01111PWM2S1P1_OUT
01110PWM1S1P2_OUT
01101PWM1S1P1_OUT
01100CCP3_OUT
01011CCP2_OUT
01010CCP1_OUT
01001CLKREF_OUT
01000EXTOSC
00111SOSC
00110MFINTOSC (32 kHz)
00101MFINTOSC (500 kHz)
00100LFINTOSC
00011HFINTOSC
00010FOSC
00001TUIN1PPS
00000TUIN0PPS
Reset States: 
POR/BOR = 00000
All Other Resets = uuuuu
This register is not available when the module is chained and operated as a Secondary module.