The Serial/CDC port for the
AVR128DB48 Curiosity Nano is connected to UART3.
The Serial/CDC port for the
PIC18F57Q43 Curiosity Nano is connected to UART 1, 3 or 5.
The Serial/CDC port for the
dsPIC33CK64MC105 Curiosity Nano is not specified, i.e., any UART PLIB can be
selected.
In some cases, different UART PLIBs can be used for certain PIC MCUs due to
Peripheral Pin Select (PPS). In this case, the specific pins used for UART Tx and
UART Rx play a significant role.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.