9 MCC Notifications:
This section details the hints, warnings and errors from MCC Melody.
9.1 MCC Hint: Baud Rate Error Exceeds 2.2%
Low default clock frequency may result in baud rate errors, such as when setting a baud rate of 115200.
The default System Clock of the a number of PIC microcontrollers is 1 MHz (4 MHz/4).
The System Clock can be in increased by raising the clock frequency and/or reducing the Clock Divider.
Tip: A baud rate of 115200 can be achieved with an 8
MHz clock and an error of 2.2%.