2.5 DDRC
The SAM9X60 device embeds a DDR PHY interface with calibrated output impedance. Compared to SAM9x5 designs, the serial resistors can be removed from the PCB DDR I/O lines. Calibration is done using a resistance connected to the DDR_CAL signal. Refer to the SAM9X60 data sheet for details.