2.7 USB
On SAM9X60, Full Speed and High Speed signals are merged. Resistors on Full Speed signals are integrated into the USB peripherals. No external resistors are needed. The capacitor appears on the schematic but it is optional. It can be added in harsh environments.
| SAM9x5 | SAM9X60 |
|---|---|