2.2 Power Supplies
Technology upgrade from 90 nm to 40 nm requires different power supplies.
| Power Rail | SAM9x5 | SAM9X60 |
|---|---|---|
| VDDCORE VDDUTMIC |
0.9-1.1V, 1.0V typical |
1.0-1.2V, 1.1V typical Full CPU speed requires VDDCORE min = 1.1V |
| VDDPLLA | 0.9-1.1V, 1.0V typical | VDDOUT25 replaces VDDPLLA. VDDOUT25 is the output of an internal 2.5V LDO and must be connected to an external decoupling capacitor. |
| VDDOSC | 1.65-3.6V | 2.7-3.6V |
| SAM9x5 | SAM9X60 |
|---|---|
|
| |

SAM9X60 includes additional power lines to support new features and new peripheral versions.
| Power Rail | SAM9x5 | SAM9X60 |
|---|---|---|
| DDR_VREF | – | Must follow VDDIOM/2 |
| VDDQSPI | – | 1.7-3.6V, 1.8V or 3.3V typical |