2.1 Packages and Pinout
SAM9x5 and SAM9X60 packages differ. SAM9X60 BGA228 is designed to accommodate low-cost 4-layer PCBs when DDR2 is used.
Due to peripheral upgrades, some signals are removed or added in the pinout.
| Peripheral | Removed from SAM9x5 | Added on SAM9X60 |
|---|---|---|
| USB |
DFSDM/HFSDMA, DFSDP/HFSDPA HFSDMB, HFSDPB HFSDMC, HFSDPC |
HHSDMC/HHSDPC |
| SMD | DIBN, DIBP | – |
| Boot ROM | BMS | – |
| DDRC | – | DDR_VREF, DDR_CAL |
| PIO lines | – | 7 IOs (PIOB19 to PIOB25) for extra functions (QSPI, I2SMCC) |