2.4 Clocks
The SAM9X60 crystal oscillator supports a wider range of external crystals. Refer to the SAM9X60 data sheet for detailed electrical recommendations.
| SAM9x5 | SAM9X60 |
|---|---|
| 12 to 16 MHz crystal | 12 to 48 MHz crystal |
Note: The engineering sample ROM code has
crystal detection limitations, so only a 24 MHz crystal must be used if a Non-Volatile
Memory (NVM) is programmed via USB.