2.22 CLASSB_SRAM_TEST_BUFFER_SIZE

Summary

Defines the size of the buffer used for SRAM test.

Description

This constant defines the size of the buffer used for SRAM test.

Remarks

This value must not be modified.

#define CLASSB_SRAM_TEST_BUFFER_SIZE (512U)