2.21 CLASSB_FLASH_CRC32_POLYNOMIAL
Summary
CRC-32 polynomial.
Description
Defines the CRC-32 polynomial used for Flash self-test.
Remarks
This value must not be modified.
#define CLASSB_FLASH_CRC32_POLYNOMIAL (0xedb88320U)
CRC-32 polynomial.
Defines the CRC-32 polynomial used for Flash self-test.
This value must not be modified.
#define CLASSB_FLASH_CRC32_POLYNOMIAL (0xedb88320U)