2.19 CLASSB_CLOCK_MAX_TEST_ACCURACY
Summary
Maximum detectable accuracy for clock self-test.
Description
Defines the maximum detectable accuracy for clock self-test.
Remarks
This value must not be modified.
#define CLASSB_CLOCK_MAX_TEST_ACCURACY (5U)