2.25 CLASSB_SRAM_BUFF_START_ADDRESS

Summary

SRAM test buffer start address.

Description

This constant defines the SRAM test buffer start address. This is used by the self-test for the SRAM.

Remarks

This value must not be modified.

#define CLASSB_SRAM_BUFF_START_ADDRESS (0x20000200U)