Note: The
individual bytes in this multibyte register can be accessed with the following register
names:
SMTxCPWU: Accesses the upper byte
CPW[23:16]
SMTxCPWH: Accesses the high byte
CPW[15:8]
SMTxCPWL: Accesses the low byte
CPW[7:0]
Name:
SMTxCPW
Address:
0x0306
Bit
23
22
21
20
19
18
17
16
CPW[23:16]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bit
15
14
13
12
11
10
9
8
CPW[15:8]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bit
7
6
5
4
3
2
1
0
CPW[7:0]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bits 23:0 – CPW[23:0] SMTxTMR Value at Time
of Capture Event
Reset States:
POR/BOR = xxxxxxxxxxxxxxxxxxxxxxxx
All Other Resets = uuuuuuuuuuuuuuuuuuuuuuuu
The
individual bytes in this multibyte register can be accessed with the following register
names:
SMTxCPWU: Accesses the upper byte
CPW[23:16]
SMTxCPWH: Accesses the high byte
CPW[15:8]
SMTxCPWL: Accesses the low byte
CPW[7:0]
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.