27.2 Register Definitions: SMT Control

Long bit name prefixes for the SMT peripherals are shown in the table below. Replace the x in SMTx with the SMT peripheral instance number. Refer to the “Long Bit Names” section in the “Register and Nit Naming Conventions” chapter for more information.

Table 27-2. SMT Long Bit Name Prefixes
PeripheralBit Name Prefix
SMT1SMT1