27.2.5 SMTxWIN

SMT Window Input Select Register
Name: SMTxWIN
Address: 0x0311

Bit 76543210 
    WSEL[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – WSEL[4:0] SMT Window Signal Selection

WSEL ValueWindow SourceActive in Sleep
11111 - 11000ReservedNo
10111CLC4_OUTNo
10110CLC3_OUTNo
10101CLC2_OUTNo
10100CLC1_OUTNo
10011ZCD_OUTNo
10010CMP2_OUTNo
10001CMP1_OUTNo
10000NCO1_OUTNo
01111PWM3S1P2_OUTNo
01110PWM3S1P1_OUTNo
01101PWM2S1P2_OUTNo
01100PWM2S1P1_OUTNo
01011PWM1S1P2_OUTNo
01010PWM1S1P1_OUTNo
01001CCP1_OUTNo
01000TMR4_Postscaler_OUTNo
00111TMR2_Postscaler_OUTNo
00110TMR0_OUTNo
00101CLKREFNo
00100EXTOSCYes
00011SOSCYes
00010MFINTOSC (32 kHz)Yes
00001LFINTOSCYes
00000SMT1WINPPSNo