27.2.3 SMTxSTAT

SMT Status Register
Name: SMTxSTAT
Address: 0x030E

Bit 76543210 
 CPRUPCPWUPRST  TSWSAS 
Access R/W/HCR/W/HCR/WRRR 
Reset 000000 

Bit 7 – CPRUP SMT Manual Period Buffer Update

ValueDescription
1 Request write of SMTxTMR value to SMTxCPR registers
0 SMTxCPR registers update is complete

Bit 6 – CPWUP SMT Manual Pulse-Width Buffer Update

ValueDescription
1 Request write of SMTxTMR value to SMTxCPW registers
0 SMTxCPW registers update is complete

Bit 5 – RST SMT Manual Timer Reset

ValueDescription
1 Request Reset to SMTxTMR registers
0 SMTxTMR registers update is complete

Bit 2 – TS SMT GO Value Status

ValueDescription
1 SMTxTMR is incrementing
0 SMTxTMR is not incrementing

Bit 1 – WS SMT Window Status

ValueDescription
1 SMT window is open
0 SMT window is closed

Bit 0 – AS SMT Signal Value Status

ValueDescription
1 SMT acquisition is in progress
0 SMT acquisition is not in progress