Note: The individual
bytes in this multibyte register can be accessed with the following register names:
SMTxTMRU: Accesses the upper byte
TMR[23:16]
SMTxTMRH: Accesses the high byte
TMR[15:8]
SMTxTMRL: Accesses the low byte
TMR[7:0]
Name:
SMTxTMR
Address:
0x0300
Bit
23
22
21
20
19
18
17
16
TMR[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
TMR[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
TMR[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 23:0 – TMR[23:0] SMT Timer
Value
The individual
bytes in this multibyte register can be accessed with the following register names:
SMTxTMRU: Accesses the upper byte
TMR[23:16]
SMTxTMRH: Accesses the high byte
TMR[15:8]
SMTxTMRL: Accesses the low byte
TMR[7:0]
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.