27.2.4 SMTxCLK

SMT Clock Selection Register
Name: SMTxCLK
Address: 0x030F

Bit 76543210 
     CSEL[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – CSEL[3:0] SMT Clock Selection

CSEL ValueSOURCEActive in Sleep
1111-1001ReservedNo
1000CLKRNo
0111EXTOSCYes
0110SOSCYes
0101MFINTOSC (32 kHz)Yes
0100MFINTOSC (500 kHz)Yes
0011LFINTOSCYes
0010HFINTOSCYes
0001FOSCNo
0000FOSC/4No