11.13.1 INTCON0
Name: | INTCON0 |
Address: | 0x4D6 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
GIE/GIEH | GIEL | IPEN | INT2EDG | INT1EDG | INT0EDG | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 1 | 1 | 1 |
Bit 7 – GIE/GIEH Global Interrupt Enable
Value | Name | Description |
---|---|---|
1 | IPEN = 0 |
Enables all masked interrupts |
0 | IPEN = 0 |
Disables all interrupts |
1 | IPEN = 1 |
Enables all unmasked high-priority interrupts: The bit also needs to be set for enabling low-priority interrupts |
0 | IPEN = 1 |
Disables all interrupts |
Bit 6 – GIEL Global Low-Priority Interrupt Enable
Value | Name | Description |
---|---|---|
n | IPEN = 0 |
Reserved, read as ‘0 ’ |
1 | IPEN = 1 |
Enables all unmasked low-priority interrupts, GIEH also needs to be set for low-priority interrupts |
0 | IPEN = 1 |
Disables all low-priority interrupts |
Bit 5 – IPEN Interrupt Priority Enable
Value | Description |
---|---|
1 | Enable priority levels on interrupts |
0 | Disable priority levels on interrupts, all interrupts are treated as high-priority interrupts |
Bit 2 – INT2EDG External Interrupt 2 Edge Select
Value | Description |
---|---|
1 | Interrupt on rising edge of the INT2 pin |
0 | Interrupt on falling edge of the INT2 pin |
Bit 1 – INT1EDG External Interrupt 1 Edge Select
Value | Description |
---|---|
1 | Interrupt on rising edge of the INT1 pin |
0 | Interrupt on falling edge of the INT1 pin |
Bit 0 – INT0EDG External Interrupt 0 Edge Select
Value | Description |
---|---|
1 | Interrupt on rising edge of the INT0 pin |
0 | Interrupt on falling edge of the INT0 pin |