11.13.38 IPR9
Name: | IPR9 |
Address: | 0x370 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DMA3AIP | DMA3ORIP | DMA3DCNTIP | DMA3SCNTIP | U3IP | U3EIP | U3TXIP | U3RXIP | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit 7 – DMA3AIP DMA3 Abort Interrupt Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |
Bit 6 – DMA3ORIP DMA3 Overrun Interrupt Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |
Bit 5 – DMA3DCNTIP DMA3 Destination Count Interrupt Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |
Bit 4 – DMA3SCNTIP DMA3 Source Count Interrupt Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |
Bit 3 – U3IP UART3 Interrupt Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |
Bit 2 – U3EIP UART3 Framing Error Interrupt Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |
Bit 1 – U3TXIP UART3 Transmit Interrupt Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |
Bit 0 – U3RXIP UART3 Receive Interrupt Priority
Value | Description |
---|---|
1 | High Priority |
0 | Low Priority |