11.13.9 PIE2
Name: | PIE2 |
Address: | 0x4AA |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DMA1AIE | DMA1ORIE | DMA1DCNTIE | DMA1SCNTIE | ADTIE | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 7 – DMA1AIE DMA1 Abort Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 6 – DMA1ORIE DMA1 Overrun Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 5 – DMA1DCNTIE DMA1 Destination Count Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 4 – DMA1SCNTIE DMA1 Source Count Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 0 – ADTIE ADC Threshold Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |