11.13.6 SHADCON
Name: | SHADCON |
Address: | 0x376 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SHADLO | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – SHADLO Interrupt Shadow Register Access Switch
Value | Description |
---|---|
1 | Access Main Context for Interrupt Shadow registers |
0 | Access Low-Priority Interrupt Context for Interrupt Shadow registers |