11.13.19 PIR1

Peripheral Interrupt Request Register 1
Note:
  1. Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit, or the global enable bit. User software must ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt.
  2. The external interrupt GPIO pin is selected by the INTxPPS register.
Name: PIR1
Address: 0x4B4

Bit 76543210 
 SMT1PWAIFSMT1PRAIFSMT1IFCM1IFACTIFADIFZCDIFINT0IF 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 

Bit 7 – SMT1PWAIF SMT1 Pulse-Width Acquisition Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 6 – SMT1PRAIF SMT1 Period Acquisition Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 5 – SMT1IF SMT1 Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 4 – CM1IF CMP1 Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 3 – ACTIF Active Clock Tuning Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 2 – ADIF ADC Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 1 – ZCDIF ZCD Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 0 – INT0IF  External Interrupt 0 Interrupt Flag(2)

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred
Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit, or the global enable bit. User software must ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt. The external interrupt GPIO pin is selected by the INTxPPS register.