7.6.9 Write EEPROM
Description
The SPI command “Write EEPROM” writes one data byte to the given EEPROM address.
Command Frame
| Host |
0x09 |
addr_high |
addr_low |
data |
| ATA8510/15 | events.system | events.events |
dummy |
dummy |
Parameters
- 0x09 – Command ID
- addr_high – High byte of the EEPROM address
- addr_low – Low byte of the EEPROM address
- data – Data byte
Return Values
- events.system – Event byte (for details see SPI command “Get Event Bytes”)
- events.events – Event byte (for details see SPI command “Get Event Bytes”)
- dummy – Dummy byte (no information)
- dummy – Dummy byte (no information)