7.6.26 Start RSSI Measurement

Description

The SPI command “Start RSSI Measurement” starts the RSSI measurement of the service/channel configuration parameter of the transferred serviceChannelConfig. The result is stored in the uint8_t rfRssiValue and can be read out with the SPI command “Get RSSI Value”.

Note: The RSSI measurement must be activated in the eepServices.rssiSysConf EEPROM variable of the corresponding service. Otherwise, incorrect values will be determined.

Command Frame

Host

0x1B

serviceChannelConfig

ATA8510/15

events.system

events.events

Parameters

  • 0x1B – Command ID
  • serviceChannelConfig – Service ChannelConfig of the extReq structure

Name

Bit 7

Bit 6

Bit 5

Bit 4

Bit 3

Bit 2

Bit 1

Bit 0

serviceChannelConfig

enaPathB

enaPathA

ch[1:0]

—

ser[2:0]

Bit 7: enaPathB – Enable Path B

0 = Path B disabled

1 = Path B enabled

Bit 6: enaPathA – Enable Path A

0 = Path A disabled

1 = Path A enabled

Bits 5..4: ch[1:0] – Channel[1:0]

Bit 3: Reserved Bit

This bit is reserved for future use and is set to ‘0’.

Bits 2..0: ser[2:0] – Service[2:0]

Return Values

  • events.system – Event byte (for details see SPI command “Get Event Bytes”)
  • events.events – Event byte (for details see SPI command “Get Event Bytes”)